Internal corner cover MKS IE1616
Type MKS IE1616 rws
Item no. 6131372
EAN 4012196717132


Item no. / Type
6131372 / MKS IE1616 rws
Length
16 mm
Width
42 mm
Height
42 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 10 piece
10piece
piece
Description
Internal corner as a fitting for changing the direction of the MKS mini trunking.
Cut-concealing.
Technical data
Dimensions
| Length | 16 mm |
|---|---|
| Width | 42 mm |
| Height | 42 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Protective film | no |
| Angle range, min. | 90 mm |
| Version for | Hood fitting |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | MKS Trunking |
Environmental Data
0,0792 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0792 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0792 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
MKS IE1616 rws
16
42
42
Pure white; RAL 9010
6131372
MKS IE1616 rws
Item no.
6131372
Length
16
Width
42
Height
42
Colour
Pure white; RAL 9010
