Cable outlet for 3‒11 mm cross-section, aluminium-painted
Type KAL-K11 AL1
Item no. 6117422
EAN 4012196133857



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Two-part cable outlet with labelling panel, consisting of a cable support with strain relief and a cover. The strain relief is suited for cable cross-sections of 3 to 11 mm. The locking fastening is suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Text field/inscription field | yes |
| Halogen-free | yes |
| Number of units | 1 |
| Suitable for flush-mounted installations | no |
| Suitable for underfloor duct socket | no |
| Suitable for device installation ducts | yes |
| Suitable for built-in installations | no |
| Flush-mounted version | yes |
| Depth | 26 mm |
| Surface version | Matt |
| Mounting direction | Horizontal and vertical |
| Einbaubreite | 45 mm |
| Installation height | 45 mm |
| Transparent | no |
| Fastening type | Clamp fastening |
| ROHS-conformant | Exempt |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Aluminium painted |
Environmental Data
0,3928 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3928 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3928 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KAL-K11 RW1
6117420
KAL-K11 SWGR1
6117421
KAL-K11 AL1
6117422
KAL-K11 RW1
Item no.
6117420
KAL-K11 SWGR1
Item no.
6117421
KAL-K11 AL1
Item no.
6117422

