Cable ladder LG 60, 6 m VS FT SOMY
Type LG 650 VS 6 FTSO
Item no. 7188640
EAN 4012195020875



Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 6 m
6m
m
Description
Cable ladder with 60 mm side height with riveted C profile rungs which are open in an upwards direction.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
The cable ladder is shipped folded up. Matching clamp clip, type 2056 H foot, type BS-H... The surface coating is a coating created in a single-dip method with extra-high zinc thicknesses.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 500 mm |
| Height | 60 mm |
| Dimension B | 500 mm |
| Rung slot dimension | 16,50 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | no |
| Usable cross-section | 248 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 24800 mm² |
| Rung distance | 300 mm |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| Fastening of rung | Blind riveted |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x500x6000 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
| Product series | LG Series |
Loads
| Support spacing 1.5 m | 3,1 kN/m |
|---|---|
| Support spacing 2.0 m | 2,25 kN/m |
| Support spacing 2.5 m | 1,5 kN/m |
| Support spacing 3.0 m | 1,1 kN/m |
| Support spacing 3.5 m | 0,75 kN/m |
| Support spacing 4.0 m | 0,45 kN/m |
| Support spacing 4.5 m | 0,3 kN/m |
| Support spacing 5.0 m | 0,15 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
8,0245 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 8,0245 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 8,0245 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount
LVG 60 FT SO
7189253
Smallest selling unit: 20 piece
20piece
piece

Item no. 7189253
Straight connector cable ladders 60 FT SOMYType
LVG 60 FT SO
Smallest selling unit: 20 piece
20piece
piece

Item no. 7189251
Articulated connector 60 FT SOMYType
LGVG 60 FT SO
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Surface
Material
Item no.
LG 630 VS 6FT SO
6000
300
no
1,5
Hot-dip galvanised 85 µm
Steel
7186363
LG 620 VS 6 FTSO
6000
200
no
1,5
Hot-dip galvanised 85 µm
Steel
7188629
LG 640 VS 6 FTSO
6000
400
no
1,5
Hot-dip galvanised 85 µm
Steel
7188633
LG 650 VS 6 FTSO
6000
500
no
1,5
Hot-dip galvanised 85 µm
Steel
7188640
LG 660 VS 6 FTSO
6000
600
no
1,5
Hot-dip galvanised 85 µm
Steel
7188668
Width
LG 630 VS 6FT SO
Item no.
7186363
Length
6000
Width
300
Maintain electrical functions
no
Rail thickness
1,5
Surface
Hot-dip galvanised 85 µm
Material
Steel
LG 620 VS 6 FTSO
Item no.
7188629
Length
6000
Width
200
Maintain electrical functions
no
Rail thickness
1,5
Surface
Hot-dip galvanised 85 µm
Material
Steel
LG 640 VS 6 FTSO
Item no.
7188633
Length
6000
Width
400
Maintain electrical functions
no
Rail thickness
1,5
Surface
Hot-dip galvanised 85 µm
Material
Steel
LG 650 VS 6 FTSO
Item no.
7188640
Length
6000
Width
500
Maintain electrical functions
no
Rail thickness
1,5
Surface
Hot-dip galvanised 85 µm
Material
Steel
LG 660 VS 6 FTSO
Item no.
7188668
Length
6000
Width
600
Maintain electrical functions
no
Rail thickness
1,5
Surface
Hot-dip galvanised 85 µm
Material
Steel


