Cable ladder LG 60, 3 m VS FT



Smallest selling unit: 3 m
m
Description
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Additional widths are available on request.
The cable ladder is shipped folded up.
Matching clamp clip 2056 H foot, type BS-H...
The cable ladders in the widths 200 mm to 400 mm are also approved for vertical mounting as a vertical ladder in systems that guarantee the maintenance of electrical functionality according to DIN 4102 Part 12. Cables can be mounted with the clamp clip approved for the maintenance of electrical function, type 2056 M.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 500 mm |
| Height | 60 mm |
| Dimension B | 500 mm |
| Rung slot dimension | 16,50 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | no |
| Usable cross-section | 248 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 24800 mm² |
| Rung distance | 300 mm |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| Fastening of rung | Blind riveted |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x500x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | LG Series |
Loads
| Support spacing 1.5 m | 3,1 kN/m |
|---|---|
| Support spacing 2.0 m | 2,25 kN/m |
| Support spacing 2.5 m | 1,5 kN/m |
| Support spacing 3.0 m | 1,1 kN/m |
| Support spacing 3.5 m | 0,75 kN/m |
| Support spacing 4.0 m | 0,45 kN/m |
| Support spacing 4.5 m | 0,3 kN/m |
| Support spacing 5.0 m | 0,15 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
| CO2 Footprint (GWP) Cradle-to-Gate | 7,9526 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 7,9526 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories

Item no. 6208843
Straight connector cable ladders FTSmallest selling unit: 10 piece
piece
Downloads
0 selected
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Surface
Material







