Expansion connector
Type LDVG 60 FT
Item no. 6208970
EAN 4012196464623



Item no. / Type
6208970 / LDVG 60 FT
Height
60 mm
Smallest selling unit: 2 piece
2piece
piece
Description
Connector for expansion for compensation of linear thermal expansion. The tightening torques of the self-locking screws on the loose bearing side are 5 Nm.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 27 mm |
| Height | 60 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 60 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 60x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,4731 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4731 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,4731 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Item no.
LDVG 60 FT
60
6208970
LDVG 60 FT
Item no.
6208970
Height
60



