Cable ladder LG 110, 3 m VS FT
Type LG 115 VS 3 FT
Item no. 6216432
EAN 4012195065265




Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 3 m
3m
m
Description
Cable ladder with perforated side rail of side height 110 mm with riveted C profile rungs, open in an upwards direction.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
The cable ladder is shipped folded up.
Matching clamp clip, type 2056 H foot, type BS-H...
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 500 mm |
| Height | 110 mm |
| Dimension B | 500 mm |
| Rung slot dimension | 16,50 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | no |
| Usable cross-section | 475 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 47500 mm² |
| Rung distance | 300 mm |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| Fastening of rung | Blind riveted |
| Dimension | 110x500x3000 |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x500x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | LG Series |
Loads
| Support spacing 2.0 m | 3,1 kN/m |
|---|---|
| Support spacing 2.5 m | 2 kN/m |
| Support spacing 3.0 m | 1,4 kN/m |
| Support spacing 3.5 m | 0,9 kN/m |
| Support spacing 4.0 m | 0,65 kN/m |
| Support spacing 4.5 m | 0,55 kN/m |
| Support spacing 5.0 m | 0,5 kN/m |
| Support spacing 6.0 m | 0,15 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
10,4622 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,4622 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 10,4622 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6216548
Straight connector cable ladders FTType
LVG 110 FT
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Surface
Material
Item no.
LG 112 VS 3 FT
3000
200
no
1,5
Hot-dip galvanised
Steel
6216423
LG 113 VS 3 FT
3000
300
no
1,5
Hot-dip galvanised
Steel
6216426
LG 114 VS 3 FT
3000
400
no
1,5
Hot-dip galvanised
Steel
6216429
LG 115 VS 3 FT
3000
500
no
1,5
Hot-dip galvanised
Steel
6216432
LG 116 VS 3 FT
3000
600
no
1,5
Hot-dip galvanised
Steel
6216435
Width
LG 112 VS 3 FT
Item no.
6216423
Length
3000
Width
200
Maintain electrical functions
no
Rail thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
LG 113 VS 3 FT
Item no.
6216426
Length
3000
Width
300
Maintain electrical functions
no
Rail thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
LG 114 VS 3 FT
Item no.
6216429
Length
3000
Width
400
Maintain electrical functions
no
Rail thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
LG 115 VS 3 FT
Item no.
6216432
Length
3000
Width
500
Maintain electrical functions
no
Rail thickness
1,5
Surface
Hot-dip galvanised
Material
Steel
LG 116 VS 3 FT
Item no.
6216435
Length
3000
Width
600
Maintain electrical functions
no
Rail thickness
1,5
Surface
Hot-dip galvanised
Material
Steel








