Expansion connector 110 FT
Type LDVG 110 FT
Item no. 6216670
EAN 4012196464630



Item no. / Type
6216670 / LDVG 110 FT
Height
110 mm
Smallest selling unit: 2 piece
2piece
piece
Description
Connector for expansion for compensation of linear thermal expansion. The tightening torques of the self-locking screws on the loose bearing side are 5 Nm.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 27 mm |
| Height | 110 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Suitable for cable tray system height | 110 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 110x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,3189 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,3189 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,3189 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Item no.
LDVG 110 FT
110
6216670
LDVG 110 FT
Item no.
6216670
Height
110



