Cable ladder LCIS 60, 6 m C30 A4
Type LCIS 620 6 A4
Item no. 6207202
EAN 4012196431960




Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 6 m
6m
m
Description
Cable ladder with 60 mm side height with welded C30 profile rungs which are open in an upwards direction. Rolled side rail for reinforcement and as edge protection. Fastening to the bracket is done using hold-down clamps, type LKS 40. The slot dimension of the rung is 16.5 mm, the appropriate clamp clip is 2056 H foot, type BS-H...
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 200 mm |
| Height | 60 mm |
| Dimension B | 200 mm |
| Rung slot dimension | 17,00 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | no |
| Usable cross-section | 80 cm² |
| Rustproof steel, pickled | yes |
| Usable cross-section | 8000 mm² |
| Rung distance | 300 mm |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| Fastening of rung | Welded |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x200x6000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | LCIS Series |
Loads
| Support spacing 1.5 m | 3,3 kN/m |
|---|---|
| Support spacing 2.0 m | 2 kN/m |
| Support spacing 2.5 m | 1,3 kN/m |
| Support spacing 3.0 m | 1 kN/m |
| Support spacing 3.5 m | 0,78 kN/m |
| Support spacing 4.0 m | 0,4 kN/m |
| Support spacing 4.5 m | 0,3 kN/m |
| Support spacing 5.0 m | 0,2 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
13,5051 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 13,5051 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 13,5051 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6208835
Straight connector cable ladders A4Type
LVG 60 A4
Smallest selling unit: 10 piece
10piece
piece

Item no. 6208891
Straight and angle connector A4Type
LWVG 60 A4
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (5)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Item no.
LCIS 620 6 A4
6000
200
no
1,5
6207202
LCIS 630 6 A4
6000
300
no
1,5
6207204
LCIS 640 6 A4
6000
400
no
1,5
6207206
LCIS 650 6 A4
6000
500
no
1,5
6207208
LCIS 660 6 A4
6000
600
no
1,5
6207210
Width
LCIS 620 6 A4
Item no.
6207202
Length
6000
Width
200
Maintain electrical functions
no
Rail thickness
1,5
LCIS 630 6 A4
Item no.
6207204
Length
6000
Width
300
Maintain electrical functions
no
Rail thickness
1,5
LCIS 640 6 A4
Item no.
6207206
Length
6000
Width
400
Maintain electrical functions
no
Rail thickness
1,5
LCIS 650 6 A4
Item no.
6207208
Length
6000
Width
500
Maintain electrical functions
no
Rail thickness
1,5
LCIS 660 6 A4
Item no.
6207210
Length
6000
Width
600
Maintain electrical functions
no
Rail thickness
1,5






