T piece 60 A4
Type LT 620 R3 A4
Item no. 6225270
EAN 4012196444243



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
T piece, horizontal, with welded rung for all cable ladder types of 60 mm side height.
Connectors should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 200 mm |
| Dimension R | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Version of the rungs | Profile unperforated |
| Side rail version | Flat profile |
| Type | Exit symmetrical |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 60x200 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
28,6362 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 28,6362 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 28,6362 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6208835
Straight connector cable ladders A4Type
LVG 60 A4
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LT 620 R3 A4
200
1,5
6225270
LT 630 R3 A4
300
1,5
6225272
LT 640 R3 A4
400
1,5
6225274
LT 650 R3 A4
500
1,5
6225276
LT 660 R3 A4
600
1,5
6225278
Width
LT 620 R3 A4
Item no.
6225270
Width
200
Rail thickness
1,5
LT 630 R3 A4
Item no.
6225272
Width
300
Rail thickness
1,5
LT 640 R3 A4
Item no.
6225274
Width
400
Rail thickness
1,5
LT 650 R3 A4
Item no.
6225276
Width
500
Rail thickness
1,5
LT 660 R3 A4
Item no.
6225278
Width
600
Rail thickness
1,5

