Cable ladder LCIS 110, 6 m C30 FT
Type LCIS 1150 6 FT
Item no. 6209826
EAN 4012196431663




Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 6 m
6m
m
Description
Cable ladder with 110 mm side height with welded C30 profile rungs which are open in an upwards direction. Rolled side rail for reinforcement and as edge protection. Fastening to the bracket is done using hold-down clamps, type LKS 40. The slot dimension of the rung is 16.5 mm, the appropriate clamp clip is 2056 H foot, type BS-H...
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 500 mm |
| Height | 110 mm |
| Dimension B | 500 mm |
| Rung slot dimension | 16,50 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | no |
| Usable cross-section | 450 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 45000 mm² |
| Rung distance | 300 mm |
| Version of the rungs | Profile perforated |
| Side rail version | Flat profile |
| Fastening of rung | Welded |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x500x6000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | LCIS Series |
Loads
| Support spacing 2.0 m | 3 kN/m |
|---|---|
| Support spacing 2.5 m | 2 kN/m |
| Support spacing 3.0 m | 1,4 kN/m |
| Support spacing 3.5 m | 1,05 kN/m |
| Support spacing 4.0 m | 0,8 kN/m |
| Support spacing 4.5 m | 0,7 kN/m |
| Support spacing 5.0 m | 0,65 kN/m |
| Support spacing 6.0 m | 0,35 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
10,5408 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 10,5408 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 10,5408 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6216548
Straight connector cable ladders FTType
LVG 110 FT
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Item no.
LCIS 1120 6 FT
6000
200
no
1,5
6209820
LCIS 1130 6 FT
6000
300
no
1,5
6209822
LCIS 1140 6 FT
6000
400
no
1,5
6209824
LCIS 1145 6 FT
6000
450
no
1,5
6209825
LCIS 1150 6 FT
6000
500
no
1,5
6209826
LCIS 1160 6 FT
6000
600
no
1,5
6209828
Width
LCIS 1120 6 FT
Item no.
6209820
Length
6000
Width
200
Maintain electrical functions
no
Rail thickness
1,5
LCIS 1130 6 FT
Item no.
6209822
Length
6000
Width
300
Maintain electrical functions
no
Rail thickness
1,5
LCIS 1140 6 FT
Item no.
6209824
Length
6000
Width
400
Maintain electrical functions
no
Rail thickness
1,5
LCIS 1145 6 FT
Item no.
6209825
Length
6000
Width
450
Maintain electrical functions
no
Rail thickness
1,5
LCIS 1150 6 FT
Item no.
6209826
Length
6000
Width
500
Maintain electrical functions
no
Rail thickness
1,5
LCIS 1160 6 FT
Item no.
6209828
Length
6000
Width
600
Maintain electrical functions
no
Rail thickness
1,5






