Cable gland with locknut as a set
Type V-TEC VM16+ OR
Item no. 7205657
EAN 4012196632800



Item no. / Type
Thread
Smallest selling unit: 10 piece
10piece
piece
Description
Robust cap nut cable gland with metric connecting thread to IEC 423, including pre-mounted locknut.
For high tightness requirements. Strain relief, torsion protection and tightness over the whole clamping area. Sealing ring made of polychloroprene/acrylonitrile butadiene rubber. Moulded shaped sealing lip on intermediate support, no connection thread sealing ring required.
VDE-tested according to DIN EN 50262, protection rating IP68 at 5 bar for 1 hr.
For maintenance of electrical function according to DIN 4102 Part 12 in connection with the closed junction boxes of the FireBox T series.
Colour: Pastel orange.
For high tightness requirements. Strain relief, torsion protection and tightness over the whole clamping area. Sealing ring made of polychloroprene/acrylonitrile butadiene rubber. Moulded shaped sealing lip on intermediate support, no connection thread sealing ring required.
VDE-tested according to DIN EN 50262, protection rating IP68 at 5 bar for 1 hr.
For maintenance of electrical function according to DIN 4102 Part 12 in connection with the closed junction boxes of the FireBox T series.
Colour: Pastel orange.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M16 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | yes |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Sealing area D, min. | 4,5 mm |
| Sealing area D, max. | 10 mm |
| WAF | 20 |
| Dimension E1 (mm) | 22 mm |
| Dimension E2 | 25 mm |
| ROHS-conformant | yes |
| Thread length | 9 mm |
| WAF 1 | 20 mm |
| WAF 2 | 22 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M16 |
| Material | Polyamide |
| Colour | Pastel orange; RAL 2003 |
| Product series | FireBox T-series |
Dimensions
| Dimension G | M16 x 1,5 mm |
|---|---|
| Dimension L min. | 21,5 mm |
| Dimension L max. | 23,5 mm |
| Dimension L1 | 8 mm |
| Dimension L2 | 5 mm |
| Dimension L3 | 5 mm |
Environmental Data
0,0336 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0336 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0336 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Sealing insert, multiple
Colour
Item no.
V-TEC VM16+ OR
M16 x 1,5
no
Pastel orange; RAL 2003
7205657
V-TEC VM20+ OR
M20 x 1,5
no
Pastel orange; RAL 2003
7205660
V-TEC VM25+ OR
M25 x 1,5
no
Pastel orange; RAL 2003
7205663
V-TEC VM32+ OR
M32 x 1,5
no
Pastel orange; RAL 2003
7205666
V-TEC VM40+ OR
M40 x 1,5
no
Pastel orange; RAL 2003
7205669
Thread
V-TEC VM16+ OR
Item no.
7205657
Thread
M16 x 1,5
Sealing insert, multiple
no
Colour
Pastel orange; RAL 2003
V-TEC VM20+ OR
Item no.
7205660
Thread
M20 x 1,5
Sealing insert, multiple
no
Colour
Pastel orange; RAL 2003
V-TEC VM25+ OR
Item no.
7205663
Thread
M25 x 1,5
Sealing insert, multiple
no
Colour
Pastel orange; RAL 2003
V-TEC VM32+ OR
Item no.
7205666
Thread
M32 x 1,5
Sealing insert, multiple
no
Colour
Pastel orange; RAL 2003
V-TEC VM40+ OR
Item no.
7205669
Thread
M40 x 1,5
Sealing insert, multiple
no
Colour
Pastel orange; RAL 2003

