Cable gland, metric thread with multi-way seal insert, light grey
Type V-TEC VM25 5x4
Item no. 2022120
EAN 4012195896579



Item no. / Type
Thread
Number of drill holes
Smallest selling unit: 25 piece
25piece
piece
Description
Cable gland with metric connection thread in cap nut design, suitable for junction boxes, housings, distributor cabinets in private and industrial areas. With strain relief and integrated sealing lip, tested according to DIN EN 62444. Protection class IP68. Can be used between –20°C and +65°C.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | yes |
| Protection rating | IP68 |
| Thread | M25 x 1,5 |
| Number of drill holes | 5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | yes |
| Flat cable gland | no |
| Type of seal | Sealing ring |
| Splittable gland | no |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| Thread increase | 1,5 mm |
| Nominal thread size | 25 |
| Hexagonal corner dimension | 32 mm |
| WAF | 29 |
| Version for | Straight |
| ROHS-conformant | yes |
| Thread length | 10 mm |
| Unstable torque | 5 Nm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 65 °C |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M25 |
| Material | Polyamide |
| Colour | Light grey |
| Product series | V-TEC VM |
Dimensions
| Dimension L min. | 26 mm |
|---|---|
| Dimension L max. | 35 mm |
| Dimension L1 | 10 mm |
| Dimension L2 | 6 mm |
| Dimension E | 32 mm |
| Dimension D | 4 mm |
Environmental Data
0,0608 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0608 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0608 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
116 M25 LGR PA
2048930
Smallest selling unit: 100 piece
100piece
piece

Item no. 2048930
Locknut, metric thread, light greyType
116 M25 LGR PA
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Thread
Number of drill holes
Sealing insert, multiple
Colour
Item no.
V-TEC VM20 2x4
M20 x 1,5
2
yes
Light grey
2022110
V-TEC VM20 4x5
M20 x 1,5
4
yes
Light grey
2022112
V-TEC VM20 2x6
M20 x 1,5
2
yes
Light grey
2022114
V-TEC VM25 5x4
M25 x 1,5
5
yes
Light grey
2022120
V-TEC VM25 3x6
M25 x 1,5
3
yes
Light grey
2022122
V-TEC VM25 2x6
M25 x 1,5
2
yes
Light grey
2022124
V-TEC VM25 3x7
M25 x 1,5
3
yes
Light grey
2022126
V-TEC VM25 2x8
M25 x 1,5
2
yes
Light grey
2022128
V-TEC VM32 2x8
M32 x 1,5
2
yes
Light grey
2022136
V-TEC VM32 4x8
M32 x 1,5
4
yes
Light grey
2022138
Thread
Number of drill holes
V-TEC VM20 2x4
Item no.
2022110
Thread
M20 x 1,5
Number of drill holes
2
Sealing insert, multiple
yes
Colour
Light grey
V-TEC VM20 4x5
Item no.
2022112
Thread
M20 x 1,5
Number of drill holes
4
Sealing insert, multiple
yes
Colour
Light grey
V-TEC VM20 2x6
Item no.
2022114
Thread
M20 x 1,5
Number of drill holes
2
Sealing insert, multiple
yes
Colour
Light grey
V-TEC VM25 5x4
Item no.
2022120
Thread
M25 x 1,5
Number of drill holes
5
Sealing insert, multiple
yes
Colour
Light grey
V-TEC VM25 3x6
Item no.
2022122
Thread
M25 x 1,5
Number of drill holes
3
Sealing insert, multiple
yes
Colour
Light grey
V-TEC VM25 2x6
Item no.
2022124
Thread
M25 x 1,5
Number of drill holes
2
Sealing insert, multiple
yes
Colour
Light grey
V-TEC VM25 3x7
Item no.
2022126
Thread
M25 x 1,5
Number of drill holes
3
Sealing insert, multiple
yes
Colour
Light grey
V-TEC VM25 2x8
Item no.
2022128
Thread
M25 x 1,5
Number of drill holes
2
Sealing insert, multiple
yes
Colour
Light grey
V-TEC VM32 2x8
Item no.
2022136
Thread
M32 x 1,5
Number of drill holes
2
Sealing insert, multiple
yes
Colour
Light grey
V-TEC VM32 4x8
Item no.
2022138
Thread
M32 x 1,5
Number of drill holes
4
Sealing insert, multiple
yes
Colour
Light grey

