Locknut, metric thread, light grey
Type 116 M25 LGR PA
Item no. 2048930
EAN 4012195944591



Item no. / Type
Thread
WAF
Smallest selling unit: 100 piece
100piece
piece
Description
Locknut DIN 46319, with metric thread IEC 423.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| Thread | M25 x 1,5 |
| Thread type | Metric |
| WAF | 32 |
| Nominal thread size metric/PG | 25 |
| ROHS-conformant | yes |
| Dimension | M25 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | 116 |
Dimensions
| Dimension L | 6,5 mm |
|---|---|
| Dimension E | 36 mm |
Environmental Data
0,0145 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0145 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0145 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
WAF
Item no.
116 M12 LGR PA
M12 x 1,5
17
2048906
116 M16 LGR PA
M16 x 1,5
22
2048914
116 M20 LGR PA
M20 x 1,5
26
2048922
116 M25 LGR PA
M25 x 1,5
32
2048930
116 M32 LGR PA
M32 x 1,5
41
2048949
116 M40 LGR PA
M40 x 1,5
50
2048957
116 M50 LGR PA
M50 x 1,5
60
2048965
116 M63 LGR PA
M63 x 1,5
75
2048973
Thread
WAF
116 M12 LGR PA
Item no.
2048906
Thread
M12 x 1,5
WAF
17
116 M16 LGR PA
Item no.
2048914
Thread
M16 x 1,5
WAF
22
116 M20 LGR PA
Item no.
2048922
Thread
M20 x 1,5
WAF
26
116 M25 LGR PA
Item no.
2048930
Thread
M25 x 1,5
WAF
32
116 M32 LGR PA
Item no.
2048949
Thread
M32 x 1,5
WAF
41
116 M40 LGR PA
Item no.
2048957
Thread
M40 x 1,5
WAF
50
116 M50 LGR PA
Item no.
2048965
Thread
M50 x 1,5
WAF
60
116 M63 LGR PA
Item no.
2048973
Thread
M63 x 1,5
WAF
75

