C mesh cable tray CGR 50 A2
Type CGR 50 100 A2
Item no. 6016235
EAN 4012196012732




Item no. / Type
Length
Width
Height
Usable cross-section
Wire diameter
Smallest selling unit: 3 m
3m
m
Description
C-shaped mesh cable tray made of spot-welded steel wire of side height 50 mm.
Magnetic shield insulation 15 dB.
Magnetic shield insulation 15 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 100 mm |
| Height | 50 mm |
| Dimension A | 76 mm |
| Dimension B | 117 mm |
| Dimension H | 67 mm |
| Dimension l1 | 75 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 33 cm² |
| Rustproof steel, pickled | yes |
| Usable cross-section | 3300 mm² |
| Integrated partition | Without |
| Profile shape | C-shaped |
| ROHS-conformant | yes |
| Wire diameter | 4,5 mm |
| Dimension | 50x100x3000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Load test type according to IEC 61537 | Type II |
| Type of connector, cable support system | Screwed |
| Product series | CGR Series |
Loads
| Support spacing 1.0 m | 0,95 kN/m |
|---|---|
| Support spacing 1.5 m | 0,6 kN/m |
| Support spacing 2.0 m | 0,35 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
6,5928 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,5928 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 6,5928 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
KS GR A2
6062282
Smallest selling unit: 30 piece
30piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Maintain electrical functions
Usable cross-section
Wire diameter
Item no.
CGR 50 50 A2
3000
50
50
no
13
4,5
6016200
CGR 50 100 A2
3000
100
50
no
33
4,5
6016235
CGR 50 200 A2
3000
200
50
no
74
4,5
6016251
CGR 50 300 A2
3000
300
50
no
116
4,5
6016253
CGR 50 400 A2
3000
400
50
no
157
4,5
6016255
Width
Usable cross-section
CGR 50 50 A2
Item no.
6016200
Length
3000
Width
50
Height
50
Maintain electrical functions
no
Usable cross-section
13
Wire diameter
4,5
CGR 50 100 A2
Item no.
6016235
Length
3000
Width
100
Height
50
Maintain electrical functions
no
Usable cross-section
33
Wire diameter
4,5
CGR 50 200 A2
Item no.
6016251
Length
3000
Width
200
Height
50
Maintain electrical functions
no
Usable cross-section
74
Wire diameter
4,5
CGR 50 300 A2
Item no.
6016253
Length
3000
Width
300
Height
50
Maintain electrical functions
no
Usable cross-section
116
Wire diameter
4,5
CGR 50 400 A2
Item no.
6016255
Length
3000
Width
400
Height
50
Maintain electrical functions
no
Usable cross-section
157
Wire diameter
4,5








