Blind cover SL BL blind
Type SL BL blind cws
Item no. 6132252
EAN 4012196720750



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Blanking cover for closing the device support.
Technical data
Dimensions
| Length | 54 mm |
|---|---|
| Width | 100 mm |
| Height | 7 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protection rating | IP40 |
| Protection rating IK code | IK06 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Cream; RAL 9001 |
| Product series | SL Trunking |
Environmental Data
0,1229 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1229 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1229 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
SL BL blind rws
Pure white; RAL 9010
6132199
SL BL blind cws
Cream; RAL 9001
6132252
Colour
SL BL blind rws
Item no.
6132199
Colour
Pure white; RAL 9010
SL BL blind cws
Item no.
6132252
Colour
Cream; RAL 9001

