AZ small duct 50 FS
Type AZK 050 FS
Item no. 6075096
EAN 4012196068951




Item no. / Type
6075096 / AZK 050 FS
Length
3000 mm
Width
50 mm
Maintain electrical functions
no
Plate thickness
1,5 mm
Smallest selling unit: 3 m
3m
m
Description
AZ channel with a side height of 50 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 50 mm |
| Height | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 25 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 2500 mm² |
| Dimension | 50 x 50 x 1,5 |
| ROHS-conformant | yes |
| Dimension | 50x50x3000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AZK Series |
Loads
| Support spacing 1.0 m | 2,5 kN/m |
|---|---|
| Support spacing 1.5 m | 2 kN/m |
| Support spacing 2.0 m | 1,2 kN/m |
| Support spacing 2.5 m | 0,85 kN/m |
| Support spacing 3.0 m | 0,5 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
4,233 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,233 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,233 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6066550
Straight and angle connector 50 FTType
VF AZK FT
Smallest selling unit: 25 piece
25piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Item no.
AZK 050 FS
3000
50
no
1,5
6075096
AZK 050 FS
Item no.
6075096
Length
3000
Width
50
Maintain electrical functions
no
Plate thickness
1,5







