Straight connector 50 FS
Type VF AZK 50 FS
|Item no. 6066615
|EAN 4012195049623



Item no. / Type
Width
Height
Plate thickness
Smallest selling unit: 25 piece
25piece
piece
Description
Straight connector for connection of luminaire support channels and AZ channels.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | no |
| Dimension | 45x45x220 |
| Suitable for cable tray system height | 45 mm |
| Version for | Straight connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 45x45x220 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AZK Series |
Environmental Data
0,9276 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9276 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9276 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Width
Height
Plate thickness
Item no.
VF AZK 50 FS
45
45
1,5
6066615
VF AZK 50 A2
45
45
1,5
6066629
VF AZK 50 FS
Item no.
6066615
Width
45
Height
45
Plate thickness
1,5
VF AZK 50 A2
Item no.
6066629
Width
45
Height
45
Plate thickness
1,5


