AZ small duct 100 FT
Type AZK 100 FT
Item no. 6075258
EAN 4012196069194




Item no. / Type
6075258 / AZK 100 FT
Length
3000 mm
Width
100 mm
Maintain electrical functions
no
Plate thickness
1,5 mm
Smallest selling unit: 3 m
3m
m
Description
AZ channel with a side height of 50 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 100 mm |
| Height | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | no |
| Usable cross-section | 50 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 1,5 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Usable cross-section | 5000 mm² |
| Dimension | 100 x 50 x 1,5 |
| ROHS-conformant | yes |
| Dimension | 50x100x3000 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AZK Series |
Loads
| Support spacing 1.0 m | 1,7 kN/m |
|---|---|
| Support spacing 1.5 m | 1,5 kN/m |
| Support spacing 2.0 m | 1 kN/m |
| Support spacing 2.5 m | 0,8 kN/m |
| Support spacing 3.0 m | 0,25 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
4,4695 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,4695 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 4,4695 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6066510
FT suspension bracket 100Type
AHB 100 D5 FT
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Item no.
AZK 100 FT
3000
100
no
1,5
6075258
AZK 100 FT
Item no.
6075258
Length
3000
Width
100
Maintain electrical functions
no
Plate thickness
1,5


