FT suspension bracket 100
Type AHB 100 D5 FT
|Item no. 6066510
|EAN 4012195834878



Item no. / Type
6066510 / AHB 100 D5 FT
F in kN
0,6 kN
Smallest selling unit: 50 piece
50piece
piece
Description
Suspension bracket for chain or steel wire tensioning rope fastening of the luminaire support rail, type LTS 100, and the AZ small duct, type AZK 100.
Technical data
Dimensions
| Width | 114,9 mm |
|---|---|
| Height | 83,9 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Adjustable | no |
| Hinged | no |
| ROHS-conformant | yes |
| F in kN | 0,6 kN |
| Surface | Hot galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,1142 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1142 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1142 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
F in kN
Item no.
AHB 100 D5 FT
0,6
6066510
AHB 100 D5 FT
Item no.
6066510
F in kN
0,6


