Articulated connector 110 A2
Type LGVG 110 A2
Item no. 6216648
EAN 4012196039531



Item no. / Type
6216648 / LGVG 110 A2
Height
110 mm
Plate thickness
1,5 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Adjustable connector as internal connector to join cable ladders and fittings with a side height of 110 mm. Angle can be adjusted vertically.
The bolt fastening ensures the continuity of the equipotential bonding.
Technical data
Dimensions
| Length | 360 mm |
|---|---|
| Width | 28 mm |
| Height | 110 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | yes |
| Dimension | 114x360 |
| Suitable for cable tray system height | 110 mm |
| Version for | Straight and angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 114x360 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
6,1288 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 6,1288 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,1288 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
LGVG 110 A2
110
1,5
6216648
LGVG 110 A2
Item no.
6216648
Height
110
Plate thickness
1,5



