Aquasit mixer pipe
Type KVM-M
Item no. 2363015
EAN 4012195686354



Item no. / Type
2363015 / KVM-M
Smallest selling unit: 1 PU
1PU
PU
Description
10 mixer pipes in the set.
Simple, automatic mixing of OBO AQUASIT when pressing out the compound from the cartridge.
Simple, automatic mixing of OBO AQUASIT when pressing out the compound from the cartridge.
Technical data
Dimensions
| Length | 200 mm |
|---|
Technical data
| Diameter | 13 mm |
|---|---|
| Type of accessory | Mixer pipe |
| ROHS-conformant | yes |
| Dimension | VPE=10 St. |
| Accessories | yes |
| Spare part | no |
| Product series | Casting compounds |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KVM-M
2363015
KVM-M
Item no.
2363015


