Aquasit cold casting compound, cartridge
Type KVM 250
Item no. 2363044
EAN 4012197333522



Item no. / Type
2363044 / KVM 250
Contents
250 ml
Smallest selling unit: 1 piece
1piece
piece
Description
Two-component casting compound Aquasit in a cartridge for filling junction boxes in outdoor areas exposed to high levels of and long-lasting dampness. Also applicable for use against mechanical shock.
Can be used with standard cartridge pistols. Processing time within 24 hours of opening and mixing. Can be stored unopened at 0 to 40 °C up to 24 months from date of production. Practical experience, tests and approvals only apply in conjunction with OBO junction boxes.
Protection rating with appropriate junction box: IP68
Rated voltage: 400 V
Penetration resistance: >25 kV/mm to VDE 0291 Part 2
Operating temperature: –40 to +80 °C
Processing temperature: 5 to +40 °C
Halogen-free, silicon-free, isocyanate-free
Environmentally friendly and without the need to be labelled
Can be used with standard cartridge pistols. Processing time within 24 hours of opening and mixing. Can be stored unopened at 0 to 40 °C up to 24 months from date of production. Practical experience, tests and approvals only apply in conjunction with OBO junction boxes.
Protection rating with appropriate junction box: IP68
Rated voltage: 400 V
Penetration resistance: >25 kV/mm to VDE 0291 Part 2
Operating temperature: –40 to +80 °C
Processing temperature: 5 to +40 °C
Halogen-free, silicon-free, isocyanate-free
Environmentally friendly and without the need to be labelled
Technical data
Technical data
| For Ex zone | Without |
|---|---|
| Contents | 250 ml |
| For Ex zone gas | Without |
| For Ex zone dust | Without |
| ROHS-conformant | yes |
| Dimension | 250 ml |
| Material cable resin | Two-component polyurethane resin |
| Product series | Casting compounds |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Contents
Item no.
KVM 250
250
2363044
KVM 250
Item no.
2363044
Contents
250

