Antenna socket panel SL BL ANT
Type SL BL ANT cws
|Item no. 6132195
|EAN 4012196726646



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Antenna cover for the installation of antenna sockets in the device support of the skirting trunking. Cover for antenna socket.
For side closing of the device support.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 54 mm |
| Height | 5 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protection rating | IP40 |
| Protection rating IK code | IK06 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Cream; RAL 9001 |
| Product series | SL Trunking |
Environmental Data
0,1196 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1196 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1196 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
SL BL ANT cws
Cream; RAL 9001
6132195
SL BL ANT rws
Pure white; RAL 9010
6132258
Colour
SL BL ANT cws
Item no.
6132195
Colour
Cream; RAL 9001
SL BL ANT rws
Item no.
6132258
Colour
Pure white; RAL 9010

