Aluminium empty housing Mx16, powder coated
Type Mx 161008 SGR
Item no. 2011316
EAN 4012196030828



Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Robust aluminium empty housing for mechanical engineering and automation technology.
The OBO Mx series’ excellent mechanical and thermal features make it most suitable for extreme demands in many different areas. It is therefore also best suited for applications in industry, ports and shipbuilding, as well as in the agricultural sector.
The products protect the electrical installation against high-grade strains. They withstand both extreme cold and heat as well as vandalism and impact on roads, railways or in tunnels.
With an IP66 protection class, they are optimally protected against the intrusion of dust and water.
The aluminium housings are powder-coated (RAL 7001) and are delivered with a cover including stainless steel screws, a seal and two or four earthing screws.
Temperature: -40°C to +125°C
The OBO Mx series’ excellent mechanical and thermal features make it most suitable for extreme demands in many different areas. It is therefore also best suited for applications in industry, ports and shipbuilding, as well as in the agricultural sector.
The products protect the electrical installation against high-grade strains. They withstand both extreme cold and heat as well as vandalism and impact on roads, railways or in tunnels.
With an IP66 protection class, they are optimally protected against the intrusion of dust and water.
The aluminium housings are powder-coated (RAL 7001) and are delivered with a cover including stainless steel screws, a seal and two or four earthing screws.
Temperature: -40°C to +125°C
Technical data
Dimensions
| Length | 160 mm |
|---|---|
| Width | 100 mm |
| Height | 81 mm |
| Clear internal dimensions | 117x90x74.5 mm |
Technical data
| With mounting plate | no |
|---|---|
| Protection rating | IP66 |
| with lid | yes |
| Extension option | yes |
| Cover fastening | Screwed |
| Shape | Rectangular |
| Weatherproof | yes |
| Suitable for outdoor use | yes |
| Suitable for lightning protection | no |
| Version, small distributor cover | Closed |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 125 °C |
| Dimension | 160x100x81 |
| Surface | Powder-coated |
| Material | Cast aluminium |
| Colour | Silver grey; RAL 7001 |
| Product series | Mx series |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
Mx 060503 SGR
64
58
34
2011304
Mx 080705 SGR
80
75
57
2011308
Mx 120805 SGR
125
80
57
2011312
Mx 161008 SGR
160
100
81
2011316
Mx 161609 SGR
160
160
90
2011320
Mx 170805 SGR
175
80
57
2011324
Mx 261609 SGR
260
160
90
2011328
Mx 361609 SGR
360
160
91
2011332
Length
Width
Height
Mx 060503 SGR
Item no.
2011304
Length
64
Width
58
Height
34
Mx 080705 SGR
Item no.
2011308
Length
80
Width
75
Height
57
Mx 120805 SGR
Item no.
2011312
Length
125
Width
80
Height
57
Mx 161008 SGR
Item no.
2011316
Length
160
Width
100
Height
81
Mx 161609 SGR
Item no.
2011320
Length
160
Width
160
Height
90
Mx 170805 SGR
Item no.
2011324
Length
175
Width
80
Height
57
Mx 261609 SGR
Item no.
2011328
Length
260
Width
160
Height
90
Mx 361609 SGR
Item no.
2011332
Length
360
Width
160
Height
91

