Adjustable bend element 110 FS
Type LGBE 1160 FS
Item no. 6225498
EAN 4012196445080



Item no. / Type
Width
Rail thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Adjustable bend element with welded rung for use in the cable ladder types with a side height of 110 mm.
Technical data
Dimensions
| Width | 600 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 600 mm |
| Dimension R | 600 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Bend (angle) | Adjustable |
| Version of the rungs | Profile perforated |
| Hinged | yes |
| Side rail version | Flat profile |
| Change of direction | Vertical, rising/falling |
| ROHS-conformant | yes |
| Rail thickness | 1,5 mm |
| Dimension | 110x600 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
5,5766 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,5766 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,5766 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6406122
Truss-head bolt with flange nut FType
FRSB 6x12 F
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Rail thickness
Item no.
LGBE 1120 FS
200
1,5
6225490
LGBE 1130 FS
300
1,5
6225492
LGBE 1140 FS
400
1,5
6225494
LGBE 1150 FS
500
1,5
6225496
LGBE 1160 FS
600
1,5
6225498
Width
LGBE 1120 FS
Item no.
6225490
Width
200
Rail thickness
1,5
LGBE 1130 FS
Item no.
6225492
Width
300
Rail thickness
1,5
LGBE 1140 FS
Item no.
6225494
Width
400
Rail thickness
1,5
LGBE 1150 FS
Item no.
6225496
Width
500
Rail thickness
1,5
LGBE 1160 FS
Item no.
6225498
Width
600
Rail thickness
1,5



