Adjustable connector FS
Type LGVG 110 FS
Item no. 6216650
EAN 4012195065739



Item no. / Type
6216650 / LGVG 110 FS
Height
110 mm
Plate thickness
1,5 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Adjustable connector as internal connector to join cable ladders and fittings with a side height of 110 mm. Angle can be adjusted vertically.
The bolt fastening ensures the continuity of the equipotential bonding.
Technical data
Dimensions
| Length | 360 mm |
|---|---|
| Width | 28 mm |
| Height | 110 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Plate thickness | 1,5 mm |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | yes |
| Suitable for cable tray | no |
| Adjustable connector, horizontal | no |
| Articulated connector, vertical | yes |
| Dimension | 114x360 |
| Suitable for cable tray system height | 110 mm |
| Version for | Straight and angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,1999 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,1999 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,1999 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Item no.
LGVG 110 FS
110
1,5
6216650
LGVG 110 FS
Item no.
6216650
Height
110
Plate thickness
1,5


