Add-on tee 60, black
Type RAA 630 FSK SW
Item no. 7121864
EAN 4012197442453



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee, fitting for all cable tray types with side height of 60 mm. Black coated.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 60 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Material thickness, floor plate | 0,8 mm |
| Departing width | 300 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Dimension | 60x300 |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Recommended quantity of bolts | 14 St. |
| Product series | BlackLine, EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
0,0889 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0889 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0889 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6062996
Cable tray MKS-Magic® 60, unperforated, blackType
MKSMU 630 FSK SW
Smallest selling unit: 6 m
6m
m
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
RAA 610 FSK SW
100
Jet black; RAL 9005
7121860
RAA 620 FSK SW
200
Jet black; RAL 9005
7121862
RAA 630 FSK SW
300
Jet black; RAL 9005
7121864
RAA 640 FSK SW
400
Jet black; RAL 9005
7121866
Width
RAA 610 FSK SW
Item no.
7121860
Width
100
Colour
Jet black; RAL 9005
RAA 620 FSK SW
Item no.
7121862
Width
200
Colour
Jet black; RAL 9005
RAA 630 FSK SW
Item no.
7121864
Width
300
Colour
Jet black; RAL 9005
RAA 640 FSK SW
Item no.
7121866
Width
400
Colour
Jet black; RAL 9005

