Add-on tee 110 FS
Type RAA 130 FS
Item no. 6042157
EAN 4012197337643



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
Add-on tee for the creation of a horizontal branch or cross-over, fitting for lock and screw-on cable trays of side height 110 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used in indoor areas. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 110 mm |
| Dimension B | 300 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 0,8 mm |
| NATO hole pattern | no |
| Material thickness, floor plate | 0,8 mm |
| Departing width | 300 mm |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 110x300 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | screwed/clamped |
| Recommended quantity of bolts | 22 St. |
| Product series | MKSM Series, MKS Series, SKSM Series, SKS Series |
Environmental Data
2,2112 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,2112 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,2112 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6049474
Chequer plate cover add-on teeType
RAAD 300 BKR FS
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Colour
Item no.
RAA 110 FS
100
zinc
6042151
RAA 115 FS
150
zinc
6042153
RAA 120 FS
200
zinc
6042155
RAA 130 FS
300
zinc
6042157
RAA 140 FS
400
zinc
6042159
RAA 150 FS
500
zinc
6042161
RAA 160 FS
600
zinc
6042163
Width
RAA 110 FS
Item no.
6042151
Width
100
Colour
zinc
RAA 115 FS
Item no.
6042153
Width
150
Colour
zinc
RAA 120 FS
Item no.
6042155
Width
200
Colour
zinc
RAA 130 FS
Item no.
6042157
Width
300
Colour
zinc
RAA 140 FS
Item no.
6042159
Width
400
Colour
zinc
RAA 150 FS
Item no.
6042161
Width
500
Colour
zinc
RAA 160 FS
Item no.
6042163
Width
600
Colour
zinc

