Cover for add-on tee FS
Type RAAD 300 FS
Item no. 6042407
EAN 4012197406738



Item no. / Type
Width
Plate thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Cover for add-on tee fitting for lockable and screw-on cable trays in indoor areas, to protect cables against damage and soiling. Fastening through attachment of the section cover. Suitable for all side heights.
The cover can be used with fittings of all side heights.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Dimension B | 300 mm |
Technical data
| Wide-span version | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Number of turn buckles | 0 St. |
| Material thickness | 0,75 mm |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| Fastening type | On top |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | B300mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | EKS Series, IKS Series, MKSM Series, MKS Series, RKSM Series, SKSM Series, SKS Series |
Environmental Data
0,5829 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5829 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5829 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (5)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Plate thickness
Item no.
RAAD 100 FS
100
0,75
6042401
RAAD 150 FS
150
0,75
6042403
RAAD 200 FS
200
0,75
6042405
RAAD 300 FS
300
0,75
6042407
RAAD 400 FS
400
1
6042409
RAAD 500 FS
500
1
6042411
RAAD 600 FS
600
1
6042413
Width
Plate thickness
RAAD 100 FS
Item no.
6042401
Width
100
Plate thickness
0,75
RAAD 150 FS
Item no.
6042403
Width
150
Plate thickness
0,75
RAAD 200 FS
Item no.
6042405
Width
200
Plate thickness
0,75
RAAD 300 FS
Item no.
6042407
Width
300
Plate thickness
0,75
RAAD 400 FS
Item no.
6042409
Width
400
Plate thickness
1
RAAD 500 FS
Item no.
6042411
Width
500
Plate thickness
1
RAAD 600 FS
Item no.
6042413
Width
600
Plate thickness
1
