90° vertical bend, rising, 85 FT

Type RBV 810 S FT
Item no. 7007231
EAN 4012195863502
Item no. / Type
Width

Smallest selling unit: 1 piece

piece

Description

90° rising vertical bend, for all cable tray types of 85 mm side height.

The vertical bend is pushed over the end of the cable tray and screwed tight.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)

Technical data

Dimensions

Width100 mm
Height85 mm
Dimension B100 mm

Technical data

Maintain electrical functionsno
Side perforationno
Connector versionWithout connectors
Wide-span versionno
Rustproof steel, pickledno
Plate thickness1 mm
Mounting perforation in baseno
NATO hole patternno
Bend (angle)90°
Change of directionVertical rising
ROHS-conformantyes
Dimension85x100
SurfaceHot-dip galvanised
MaterialSteel
Colourzinc
Type of connector, cable support systemScrewed

Environmental Data

3,3452 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
CO2 Footprint (GWP) Cradle-to-Gate3,3452 kg CO2e / 1 Piece
CO₂ Footprint (GWP)3,3452 kg CO₂e
Determination date of CO2 value2025-05-14T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Accessories

Mounting accessories
Type
FRSB 6x12 F

Smallest selling unit: 100 piece

piece

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

Width
RBV 810 S FT
Item no.
7007231
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 820 S FT
Item no.
7007235
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 830 S FT
Item no.
7007239
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 840 S FT
Item no.
7007243
Width
400
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 850 S FT
Item no.
7007247
Width
500
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RBV 860 S FT
Item no.
7007251
Width
600
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc