90° mesh cable tray bend FT
Type GRB 90 130 FT
Item no. 6002323
EAN 4012196002177



Item no. / Type
Width
Wire diameter
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend, horizontal, for all mesh cable trays of 105 mm side height.
Technical data
Dimensions
| Width | 300 mm |
|---|---|
| Height | 105 mm |
| Dimension A | 28 mm |
| Dimension B | 306 mm |
| Dimension H | 108 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Connector version | Without connectors |
| Rustproof steel, pickled | no |
| Bend (angle) | 90° |
| Type | Horizontal bend |
| ROHS-conformant | yes |
| Wire diameter | 4,8 mm |
| Dimension | 105x300 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,689 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,689 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,689 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Maintain electrical functions
Wire diameter
Item no.
GRB 90 110 FT
100
no
3,9
6002307
GRB 90 115 FT
150
no
3,9
6002311
GRB 90 120 FT
200
no
4,8
6002315
GRB 90 130 FT
300
no
4,8
6002323
GRB 90 140 FT
400
no
4,8
6002331
GRB 90 145 FT
450
no
4,8
6002335
GRB 90 150 FT
500
no
4,8
6002358
GRB 90 160 FT
600
no
4,8
6002366
Width
Wire diameter
GRB 90 110 FT
Item no.
6002307
Width
100
Maintain electrical functions
no
Wire diameter
3,9
GRB 90 115 FT
Item no.
6002311
Width
150
Maintain electrical functions
no
Wire diameter
3,9
GRB 90 120 FT
Item no.
6002315
Width
200
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 130 FT
Item no.
6002323
Width
300
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 140 FT
Item no.
6002331
Width
400
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 145 FT
Item no.
6002335
Width
450
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 150 FT
Item no.
6002358
Width
500
Maintain electrical functions
no
Wire diameter
4,8
GRB 90 160 FT
Item no.
6002366
Width
600
Maintain electrical functions
no
Wire diameter
4,8


