90° bend 35 FT
Type RB 90 320 FT
Item no. 6036512
EAN 4012197344375



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° bend for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 35 mm. Screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 35 mm |
| Dimension B | 200 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Integrated connector |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 0,8 mm |
| Mounting perforation in base | yes |
| NATO hole pattern | no |
| Material thickness, floor plate | 0,8 mm |
| Bend (angle) | 90° |
| Change of direction | Horizontal |
| With cover | no |
| Type | Bend, rigid |
| ROHS-conformant | yes |
| Rail thickness | 1,25 mm |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 35x200 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
| Recommended quantity of bolts | 8 St. |
| Product series | MKS Series, RKSM Series |
Environmental Data
2,4288 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4288 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,4288 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RB 90 310 FT
100
Hot-dip galvanised
Steel
zinc
6036510
RB 90 320 FT
200
Hot-dip galvanised
Steel
zinc
6036512
RB 90 330 FT
300
Hot-dip galvanised
Steel
zinc
6036514
Width
RB 90 310 FT
Item no.
6036510
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 90 320 FT
Item no.
6036512
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RB 90 330 FT
Item no.
6036514
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

