90° adjustable bend, vertical 60 FT
Type RGBV 650 FT
Item no. 7079508
EAN 4012196229635



Item no. / Type
Width
Smallest selling unit: 1 piece
1piece
piece
Description
90° adjustable vertical bend, for all cable tray types with a side height of 60 mm.
The bend is shipped in an unmounted state. No additional fastening materials are required.
Technical data
Dimensions
| Width | 500 mm |
|---|---|
| Height | 60 mm |
| Dimension R | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | no |
| Connector version | Supplied connectors |
| Wide-span version | no |
| Rustproof steel, pickled | no |
| Plate thickness | 1 mm |
| Mounting perforation in base | no |
| NATO hole pattern | no |
| Bend (angle) | 90° |
| Change of direction | Vertical, rising/falling |
| Type | Adjustable bend_complete |
| ROHS-conformant | yes |
| Dimension | 60x500 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Type of connector, cable support system | Screwed |
Environmental Data
11,7244 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 11,7244 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 11,7244 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Width
Surface
Material
Colour
Item no.
RGBV 610 FT
100
Hot-dip galvanised
Steel
zinc
7079109
RGBV 615 FT
150
Hot-dip galvanised
Steel
zinc
7079141
RGBV 620 FT
200
Hot-dip galvanised
Steel
zinc
7079206
RGBV 630 FT
300
Hot-dip galvanised
Steel
zinc
7079303
RGBV 640 FT
400
Hot-dip galvanised
Steel
zinc
7079400
RGBV 650 FT
500
Hot-dip galvanised
Steel
zinc
7079508
RGBV 660 FT
600
Hot-dip galvanised
Steel
zinc
7079605
Width
RGBV 610 FT
Item no.
7079109
Width
100
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBV 615 FT
Item no.
7079141
Width
150
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBV 620 FT
Item no.
7079206
Width
200
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBV 630 FT
Item no.
7079303
Width
300
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBV 640 FT
Item no.
7079400
Width
400
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBV 650 FT
Item no.
7079508
Width
500
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc
RGBV 660 FT
Item no.
7079605
Width
600
Surface
Hot-dip galvanised
Material
Steel
Colour
zinc

