33° socket, protective contact, triple
Type STD-D3S RW3
|Item no. 6120123
|EAN 4012197256173



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Protective contact socket triple 33°, with increased touch protection, with screwless terminals, 2-pin, 16 A, 250 V~, with connection terminals to IEC 60884-1.
For installation in Rapid 45 ducts, device installation ducts, installation columns, underfloor systems and Deskboxes.
For installation in Rapid 45 ducts, device installation ducts, installation columns, underfloor systems and Deskboxes.
Technical data
Dimensions
| Width | 135 mm |
|---|---|
| Height | 45 mm |
Technical data
| Number of poles | 2 |
|---|---|
| Hinged cover | no |
| increased touch protection | yes |
| Warning light | no |
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 3 |
| Protection rating | Other |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | yes |
| Depth | 42 mm |
| Cover | Central plate |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 33° |
| Socket version | Protective contact |
| Number of switchable sockets | 0 |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Version for | triple 33° |
| Number of modules (for modular construction) | 0 |
| Insulated installation | no |
| Mounting type | Device installation duct |
| Fastening type | Lock |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Operating temperature, min. | -5 °C |
| Operating temperature, max. | 40 °C |
| Coding | no |
| Dimension | 250V, 10/16A |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® socket |
Environmental Data
0,4782 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4782 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4782 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of units
Version for
Colour
Item no.
STD-D3S RW3
3
triple 33°
Pure white; RAL 9010
6120123
STD-D3S ROR3
3
triple 33°
Pure orange; RAL 2004
6120125
STD-D3S MZGN3
3
triple 33°
Mint green; RAL 6029
6120127
STD-D3S SRO3
3
triple 33°
Signal red; RAL 3001
6120129
STD-D3S SWGR3
3
triple 33°
Black-grey; RAL 7021
6120131
STD-D3S AL3
3
triple 33°
Aluminium painted
6120133
Colour
STD-D3S RW3
Item no.
6120123
Number of units
3
Version for
triple 33°
Colour
Pure white; RAL 9010
STD-D3S ROR3
Item no.
6120125
Number of units
3
Version for
triple 33°
Colour
Pure orange; RAL 2004
STD-D3S MZGN3
Item no.
6120127
Number of units
3
Version for
triple 33°
Colour
Mint green; RAL 6029
STD-D3S SRO3
Item no.
6120129
Number of units
3
Version for
triple 33°
Colour
Signal red; RAL 3001
STD-D3S SWGR3
Item no.
6120131
Number of units
3
Version for
triple 33°
Colour
Black-grey; RAL 7021
STD-D3S AL3
Item no.
6120133
Number of units
3
Version for
triple 33°
Colour
Aluminium painted
