165 MBG... roof cable holder for flat roofs, grey, with concrete
Type 165 MBG-8-10 GR
|Item no. 5218708
|EAN 4012196648313



Item no. / Type
5218708 / 165 MBG-8-10 GR
Length
133,5 mm
Fit
Rd 8-10 mm
Smallest selling unit: 12 piece
12piece
piece
Description
• Closed form with base
• With double conductor holder
• Filling weight 1 kg (frost resistant concrete)
• Case made from polyethylene, light grey, UV-resistant and weatherproof
• Base made from polyamide PA 6, light grey, UV-resistant and weatherproof
• Base suitable for nearly all roofing membrane systems (bitumen, PVC)
• With double conductor holder
• Filling weight 1 kg (frost resistant concrete)
• Case made from polyethylene, light grey, UV-resistant and weatherproof
• Base made from polyamide PA 6, light grey, UV-resistant and weatherproof
• Base suitable for nearly all roofing membrane systems (bitumen, PVC)
Technical data
Dimensions
| Length | 133,5 mm |
|---|
Technical data
| Conductor diameter, min. | 8 |
|---|---|
| Conductor diameter, max. | 10 |
| Conductor fastening type | With clip |
| Application | Flat roof |
| Mounting type | Miscellaneous |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8-10mm |
| Material | Polyamide/Polyethylene |
| Colour | Grey |
Environmental Data
0,4732 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4732 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4732 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
165 MBG UH
5218882
Smallest selling unit: 25 piece
25piece
piece
165 MBG HFL
5218885
Smallest selling unit: 12 piece
12piece
piece
165 MBG HGRM
5218886
Smallest selling unit: 50 piece
50piece
piece
Type
165 MBG UH
Smallest selling unit: 25 piece
25piece
piece

Item no. 5218885
Flat conductor adapter for roof conductor holder, type 165/MBGType
165 MBG HFL
Smallest selling unit: 12 piece
12piece
piece

Item no. 5218886
Mesh cable tray adapter for roof conductor holderType
165 MBG HGRM
Smallest selling unit: 50 piece
50piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Fit
Item no.
165 MBG-8-10 GR
133,5
Rd 8-10
5218708
165 MBG-8-10 GR
Item no.
5218708
Length
133,5
Fit
Rd 8-10


