Mesh cable tray adapter for roof conductor holder
Type 165 MBG HGRM
Item no. 5218886
EAN 4012196991921




Item no. / Type
5218886 / 165 MBG HGRM
Fit
Rd 8 mm
Smallest selling unit: 50 piece
50piece
piece
Description
• Adapter for GR-Magic® mesh cable trays with a mesh width of 50 mm or 20 mm
• For fastening to type 165 MBG 8-10 and UniBase
• Mounting without tools
• From polypropylene, black, UV-resistant and weatherproof
• Toolless installation
• For fastening to type 165 MBG 8-10 and UniBase
• Mounting without tools
• From polypropylene, black, UV-resistant and weatherproof
• Toolless installation
Technical data
Dimensions
| Length | 63 mm |
|---|---|
| Width | 60,3 mm |
| Height | 22,3 mm |
Technical data
| Conductor diameter, min. | 8 |
|---|---|
| Conductor diameter, max. | 8 |
| ROHS-conformant | yes |
| Fit | Rd 8 mm |
| Dimension | 3,9-4,8 |
| Material | Polypropylene |
| Colour | Black |
Environmental Data
0,0505 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0505 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0505 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
165 MBG HGRM
Rd 8
5218886
165 MBG HGRM
Item no.
5218886
Fit
Rd 8
