Surge protection for industry – reliable system protection

In industrial environments, production downtime due to surges can quickly become expensive. The OBO power packs are powerful surge protection solutions tailored specifically to the requirements of industrial applications.
With the OBO power packs, OBO offers a comprehensive product range for surge production in industry. The solutions are designed for use in demanding industrial environments, tested externally and comply with the relevant standards. At the same time, they support high system availability while covering a wide range of applications and voltage levels – including up to 400/690 V.
Protection in tight spaces
Reliable surge protection is not only in demand in classic energy distribution applications. Sensitive components and systems also require protection tight spaces – for instance in charging stations, KNX controls or CCTV surveillance systems. OBO offers compact solutions with optimised voltage protection levels and integrated functions for monitoring surge protective devices and fuses.
From power supply to control and communications technology, OBO power packs provide comprehensive protection against surge voltage for industrial applications.
Image gallery