New in the PV portfolio: a ballast-free mounting system for flat roofs
09/04/2025|News

With Magic PV Flat Glue, OBO is expanding its range to include a new, ballast-free PV mounting system for flat roofs. The solution offers simple installation, high system compatibility and long-lasting materials – ideal for mounting parallel to the roof without additional weight.
The advantages at a glance:
- Ballast-free PV mounting on flat roofs with a slope up to 5°
- Roof slopes > 5° also possible depending on the project following consultation with OBO
- Installation parallel to the roof according to OBO standards
- Robust, UV- and weatherproof material (type ASA)
- Can be welded with bitumen or plastic membranes (FPO)
- Can be combined with OBO system components, e.g. for mesh cable tray mounting
- Optional cable management possible
- Extensive product support (e.g. for project statics) can be requested from OBO Customer Service
You will find more information on the system on the product page: