Wire cable clamp G
Type 261 3-6 G
Item no. 5305012
EAN 4012195417132



Item no. / Type
5305012 / 261 3-6 G
for cable diameter, min.
3 mm
for cable diameter, max.
6 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Wire cable clamp for fastening steel wire tensioning ropes.
Technical data
Technical data
| Bolt | M6x12 |
|---|---|
| for cable diameter, min. | 3 mm |
| for cable diameter, max. | 6 mm |
| Version for | Not insulated |
| ROHS-conformant | yes |
| Dimension | 3-6mm |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Fastening clip |
Environmental Data
0,0439 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0439 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0439 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for cable diameter, min.
for cable diameter, max.
Item no.
261 3-6 G
3
6
5305012
261 3-6 G
Item no.
5305012
for cable diameter, min.
3
for cable diameter, max.
6

