Trunking unit, blank, height 40−140 mm

Item no. 7424008 | EAN 4012195242994

2400 mm
40 mm
140 mm
3
Product description
Product description
Ready-to-mount trunking unit for cable routing consisting of 3 blind lids, 2 side profiles with attached flexible side wall made of metal mesh, floor covering contact profiles with a height H of 3 mm. The scope of supply contains six height-adjustable fastening brackets, six screed anchors and three lid butt seals for nominal trunking widths 200, 300 and 400mor six lid butt supports for trunking widths 500 and 600. The essential levelling units (observe height adjustment) for the 400, 500 and 600 lid supports are not contained in the scope of delivery and should be ordered separately. On delivery, the trunking lids are screwed on.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 76,4321 kg CO2e / 1 Meter
Cover fastening, locking no
Cover material thickness 4
Covers 3
Decouplable yes
Dimension 2400x600x140
Duct height, min. 40 mm
Floor plate no
Height-adjustment range, max. 140 mm
Height-adjustment range, min. 40 mm
Installation opening for on-floor tank no
Length 2400 mm
Material Steel
Minimum screed height 40
Mounting opening Without
Mounting opening cover no
Removable cover yes
Seal installation option yes
Suitable for expansion joint no
Surface Strip galvanized
Trunking height, max. 140 mm
Width 600 mm
With connection opening no
With equipotential bonding no
With overhang yes
With separating retainer no
All types

All types

Types Length Width Duct height, min. Trunking height, max. Covers Item no.
OKA-G20040140 2400 mm 200 mm 40 mm 140 mm 3 7424000
OKA-G30040140 2400 mm 300 mm 40 mm 140 mm 3 7424002
OKA-G40040140 2400 mm 400 mm 40 mm 140 mm 3 7424004
OKA-G50040140 2400 mm 500 mm 40 mm 140 mm 3 7424006
OKA-G60040140 2400 mm 600 mm 40 mm 140 mm 3 7424008
Accessories

System accessories

Products Types Item no.
Construction set for 90° angle to left, height 40−150 mm Construction set for 90° angle to left, height 40−150 mm OKA-G60040150FBL 7423958
Construction set for 90° angle to right, height 40−150 mm Construction set for 90° angle to right, height 40−150 mm OKA-G60040150FBR 7423978
Trunking end piece, height 40−150 mm Trunking end piece, height 40−150 mm OKA-G60040150ES 7424288
Extension unit for GES4, height 40−140 mm Extension unit for GES4, height 40−140 mm OKA-G A 40140 4 7424320
Extension unit for GES6, height 40−140 mm Extension unit for GES6, height 40−140 mm OKA-G A 40140 6 7424322
Extension unit for GES9, height 40−140 mm Extension unit for GES9, height 40−140 mm OKA-G A 40140 9 7424324
Extension unit for GESR9, height 40−140 mm Extension unit for GESR9, height 40−140 mm OKA-G A 40140R9 7424326
Construction set for trunking T branch and intersection Construction set for trunking T branch and intersection OKA FB2 TX 7424821
Height adjustment unit for lid butt support, trunking height 40-70 mm Height adjustment unit for lid butt support, trunking height 40-70 mm NE DSU2 4030 7424840
Height adjustment unit for lid butt support, trunking height 60-110 mm Height adjustment unit for lid butt support, trunking height 60-110 mm NE DSU2 6050 7424842
Height adjustment unit for lid butt support, trunking height 100-175 mm Height adjustment unit for lid butt support, trunking height 100-175 mm NE DSU2 10075 7424844
Protective conductor connection bracket Protective conductor connection bracket 8AWR 6288704

Mounting accessories

Products Types Item no.
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
Separating retainer 85 FS Separating retainer 85 FS TSG 85 FS 6062114
Separating retainer 110 FS Separating retainer 110 FS TSG 110 FS 6062122
Separating retainer 135 FS Separating retainer 135 FS TSG 135 FS 6062132
Suction lifter, 300 N Suction lifter, 300 N WZ 1029 7408634
Downloads

Download

EU declaration of conformity OKA-G60040140 / 7424008 , 0.11MB , pdf
Download

No invitation to tender text is available for this product.