Service pole, type ISS140110
Type ISS140110RW
Item no. 6288960
EAN 4012195160861



Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
ISS aluminium service pole with a 76.5 mm system opening.
Set consists of:
1 two-compartment pole with clamping fastening
Total length 3,315‒3,480 mm
1 ceiling fastening with clamping device
2 aluminium covers
Length: 3,000 mm
The service pole is suitable for accepting front-locking accessory mounting boxes
of the series 71GD... The installation of a partition of type GA-TW70 (6279711) and the installation of the cover clip, type KL80A (6288640), are possible as an option.
The following accessories can be used, depending on the mounting situation.
Set consists of:
1 two-compartment pole with clamping fastening
Total length 3,315‒3,480 mm
1 ceiling fastening with clamping device
2 aluminium covers
Length: 3,000 mm
The service pole is suitable for accepting front-locking accessory mounting boxes
of the series 71GD... The installation of a partition of type GA-TW70 (6279711) and the installation of the cover clip, type KL80A (6288640), are possible as an option.
The following accessories can be used, depending on the mounting situation.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 110 mm |
| Height | 140 mm |
| Pole height, min. | 3315 mm |
| Pole height, max. | 3480 mm |
Technical data
| Number of compartments | 2 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Rectangular |
| Adjustable | yes |
| Height compensation, min. | 315 mm |
| Height compensation, max. | 480 mm |
| Number of usable covers | 2 |
| Changes according to location | no |
| Ceiling mounting | yes |
| Floor mounting | yes |
| Cable entry | Top/bottom |
| Pre-wired | no |
| Continuous profile | yes |
| Version for | Double-sided |
| Fastening type | Tension |
| Cover width | 76,5 mm |
| Dimension | 3000x110x140 |
| Material | Aluminium |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
193,6366 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 193,6366 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 193,6366 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6288608
Accessory mounting box 71GD7-2, doubleType
71GD7-2
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Fastening type
Material
Colour
Surface
Item no.
ISS140110RW
3000
Tension
Aluminium
Pure white; RAL 9010
6288960
ISS140110EL
3000
Tension
Aluminium
aluminium
Anodised
6288963
Colour
ISS140110RW
Item no.
6288960
Length
3000
Fastening type
Tension
Material
Aluminium
Colour
Pure white; RAL 9010
ISS140110EL
Item no.
6288963
Length
3000
Fastening type
Tension
Surface
Anodised
Material
Aluminium
Colour
aluminium


