PYROLINE® Con S BSK I90/E30 protection duct

Item no. 7215179 | EAN 4012197308384

1000 mm
Product description
Product description
Fire protection duct made from water and frost-proof fibreglass light concrete of building material class A1 according to EN 13501-1 for fireproof laying of cables in rescue and emergency routes, and for the maintenance of electrical functionality of safety-relevant systems. Classification I90 as I duct according to DIN 4102 Part 11 and classification E30 as E duct according to DIN 4102 Part 12.

Mounting of the duct on wall brackets or as ceiling mounting with suspended supports and brackets or on a U transverse profile suspended with threaded rods. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.

Fire protection duct with cover and pre-mounted connection fittings, connection crews and sealing strips.
  • Suspended fire protection duct, ceiling mounting I90
  • Suspended fire protection duct, ceiling mounting E30
  • Suspended fire protection duct, wall mounting I90
  • Suspended fire protection duct, wall mounting E30
  • Fire resistance class I90
  • Function maintenance class E30
Technical data

Technical data

Colour Grey
Cover fastening Loose
Dimension 1000x50x110
Dimension b 110 mm
Dimension B 238 mm
Dimension h 50 mm
Dimension H 140 mm
Fire resistance class E − function maintenance 30
Fire resistance class I − installation duct 90
Height 140 mm
Jacketing Without
Length 1000 mm
Material Fibreglass lightweight concrete
Material of the insulation Glass-fibre lightweight concrete
Number of flammable sides 4
Partitions possible yes
Usable cross-section 5500 mm²
Width 238 mm
With perforation no
All types

All types

Types Length Dimension B Dimension b Dimension H Dimension h Item no.
BSKH09-K0506 1000 mm 188 mm 60 mm 140 mm 50 mm 7215175
BSKH09-K0511 1000 mm 238 mm 110 mm 140 mm 50 mm 7215179
BSKH09-K0521 1000 mm 338 mm 210 mm 140 mm 50 mm 7215183
BSKH09-K1021 1000 mm 338 mm 210 mm 195 mm 105 mm 7215187
Accessories

System accessories

Products Types Item no.
90° bend for PYROLINE® Con S  BSKH09-K0511fire protection duct 90° bend for PYROLINE® Con S BSKH09-K0511fire protection duct BSKH09-B0511 7215608
T piece for PYROLINE® Con S BSKH09-K0511 fire protection duct T piece for PYROLINE® Con S BSKH09-K0511 fire protection duct BSKH09-T0511 7215637
Rising vertical bend for PYROLINE® Con S BSKH09-K0511 fire protection duct Rising vertical bend for PYROLINE® Con S BSKH09-K0511 fire protection duct BSKH09-VS0511 7215652
Falling vertical bend for PYROLINE® Con S BSKH09-K0511 fire protection duct Falling vertical bend for PYROLINE® Con S BSKH09-K0511 fire protection duct BSKH09-VF0511 7215662
End piece for PYROLINE® Con S BSKH09-K0511 fire protection duct End piece for PYROLINE® Con S BSKH09-K0511 fire protection duct BSKH09-E0511 7215593
Doubler for PYROLINE® Con fire protection duct Doubler for PYROLINE® Con fire protection duct KAD-8040 7215464
Fire protection duct mortar Fire protection duct mortar KTM 7215500
Threaded rod adapter E30 Threaded rod adapter E30 KGA 7215395
Separating retainer 45 FS Separating retainer 45 FS TSG 45 FS 6062033
Bolt for separating retainer fastening, KRS 6x30 Bolt for separating retainer fastening, KRS 6x30 KRS 6x30 3498100
Identification plate Identification plate KS-K DE 7214734
Identification plate for maintenance of electrical function Identification plate for maintenance of electrical function KS-E DE 7205423
Downloads

Download
Download

No invitation to tender text is available for this product.