Falling vertical bend for PYROLINE® Con S BSKH09-K0511 fire protection duct

Item no. 7215662 | EAN 4012197308629

Product description
Product description
Falling vertical bend for PYROLINE® Con S fire protection duct, type BSKH09-K0511, consisting of fibreglass lightweight concrete which is resistant to water and frost for the creation of vertical changes of direction (45°) of the duct. Mounted connectors ensure quick mounting in situ, whilst loosely placed covers ensure quick inspection and reassignment.

Including connection screws and sealing strips.
  • Suspended fire protection duct, ceiling mounting I90
  • Suspended fire protection duct, ceiling mounting E30
  • Suspended fire protection duct, wall mounting I90
  • Suspended fire protection duct, wall mounting E30
  • Fire resistance class I90
  • Function maintenance class E30
Technical data

Technical data

Angle of the bend 45 °
Colour Grey
Cover fastening Loose
Dimension 50x110
Dimension B 238 mm
Dimension b 110 mm
Dimension H 140 mm
Dimension h 50 mm
Dimension L 202 mm
Fire resistance class E − function maintenance 30
Fire resistance class I − installation duct 90
Jacketing Without
Material Fibreglass lightweight concrete
Material of the insulation Glass-fibre lightweight concrete
Number of flammable sides 4
Partitions possible yes
Width 238 mm
With perforation no
All types

All types

Types Dimension B Dimension b Dimension H Dimension h Dimension L Item no.
BSKH09-VF0506 188 mm 60 mm 140 mm 50 mm 202 mm 7215660
BSKH09-VF0511 238 mm 110 mm 140 mm 50 mm 202 mm 7215662
BSKH09-VF0521 338 mm 210 mm 140 mm 50 mm 202 mm 7215664
BSKH09-VF1021 338 mm 210 mm 195 mm 105 mm 226 mm 7215666
Downloads

Download

No invitation to tender text is available for this product.