Mini trunking with adhesive film and hinge cover MD17
Type WDKMD17S
Item no. 6150334
EAN 4012195154549



Item no. / Type
6150334 / WDKMD17S
Length
2000 mm
Width
17 mm
Height
17 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 2 m
2m
m
Description
Mini trunking with foam adhesive sheet and hinge cover.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Pulling off the film on the base allows the WDK trunking to be stuck directly on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 17 mm |
| Height | 17 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 223 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Fastening type | Self-adhesive |
| Version, cable trunking cover | With film hinge |
| ROHS-conformant | yes |
| Base perforation | 0 |
| Dimension | 17x17x2000 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,3954 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3954 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,3954 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDKMD17S
2000
17
17
Pure white; RAL 9010
6150334
WDKMD17S
Item no.
6150334
Length
2000
Width
17
Height
17
Colour
Pure white; RAL 9010

