Marking spreading tool for drop-in anchors

Item no. 3492971 | EAN 4012196709748

Product description
Product description
Marking spreading tool with hand protection for drop-in anchors, type E
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Dimension 10x25
Length 230 mm
Material Steel
Pin dimension 10 mm
Surface Electrogalvanized
Thread M10
With hand protection yes
All types

All types

Types Length Thread Item no.
E-MSH 6x25 225 mm M6 3492964
E-MSH 8x25 225 mm M8 3492966
E-MSH 8x30 230 mm M8 3492968
E-MSH 10x25 230 mm M10 3492971
E-MSH 12x25 235 mm M12 3492973
E-MSH 10x40 235 mm M10 3492974
E-MSH 12x50 240 mm M12 3492978
Downloads

Download

Download

E-MSH 10x25 / 3492971
Download