Marking spreading tool for drop-in anchors

Item no. 3492964 | EAN 4012196709687

Product description
Product description
Marking spreading tool with hand protection for drop-in anchors, type E
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Dimension 6x25
Length 225 mm
Material Steel
Pin dimension 6 mm
Surface Electrogalvanized
Thread M6
With hand protection yes
All types

All types

Types Length Thread Item no.
E-MSH 6x25 225 mm M6 3492964
E-MSH 8x25 225 mm M8 3492966
E-MSH 8x30 230 mm M8 3492968
E-MSH 10x25 230 mm M10 3492971
E-MSH 12x25 235 mm M12 3492973
E-MSH 10x40 235 mm M10 3492974
E-MSH 12x50 240 mm M12 3492978
Downloads

Download

Download

E-MSH 6x25 / 3492964
Download