Cross-over 85 FT

Item no. 7027441 | EAN 4012197339418

Product description
Product description
Cross-over for the creation of a horizontal branch, fitting for lock and screw-on cable trays of side height 85 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 24,1086 kg CO2e / 1 Piece
Colour zinc
Connector version Integrated connector
Dimension 85x600
Dimension B 600 mm
Dimension R 50 mm
Height 85 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1 mm
NATO hole pattern no
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rail thickness 1,25 mm
Recommended quantity of bolts 40 St.
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system screwed/clamped
Wide-span version no
Width 600 mm
All types

All types

Types Width Item no.
RK 810 FT 100 mm 7027431
RK 820 FT 200 mm 7027433
RK 830 FT 300 mm 7027435
RK 840 FT 400 mm 7027437
RK 850 FT 500 mm 7027439
RK 860 FT 600 mm 7027441
Accessories

System accessories

Products Types Item no.
Cover, cross-over DD Cover, cross-over DD RKD 600 DD 7027850

Mounting accessories

Products Types Item no.
Double clamp, fitting mounting A2 Double clamp, fitting mounting A2 DOP A2 6035998
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
Downloads

Download

EU declaration of conformity RK 860 FT / 7027441 , 0.10MB , pdf
Download
REACH Declaration of conformity RK 860 FT / 7027441 , 0.12MB , pdf

Download
Download

RK 860 FT / 7027441
Download