Cover, cross-over DD

Item no. 7027850 | EAN 4012197408619

Product description
Product description
Cover for cross-over fitting for lockable and screw-on cable trays in indoor and outdoor areas, to protect cables against damage and soiling. Fastening through attachment of the section cover. Suitable for all side heights.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

CO2 Footprint (GWP) Cradle-to-Gate 13,192 kg CO2e / 1 Piece
Colour zinc
Dimension B600mm
Dimension B 600 mm
Fastening type On top
Material Steel
Permitted temperature range, max. 120 °C
Permitted temperature range, min. -20 °C
Plate thickness 1 mm
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray yes
Surface Strip galvanised zinc/aluminium, Double Dip
Width 600 mm
All types

All types

Types Width Plate thickness Item no.
RKD 100 DD 100 mm 0.75 mm 7027840
RKD 200 DD 200 mm 0.75 mm 7027842
RKD 300 DD 300 mm 0.75 mm 7027844
RKD 400 DD 400 mm 1 mm 7027846
RKD 500 DD 500 mm 1 mm 7027848
RKD 600 DD 600 mm 1 mm 7027850
Downloads

Download

EU declaration of conformity RKD 600 DD / 7027850 , 0.10MB , pdf
Download

Download
Download

RKD 600 DD / 7027850
Download