Zinc repairs
Type ZSF
Item no. 2362970
EAN 4012195518419




Item no. / Type
2362970 / ZSF
Smallest selling unit: 1 piece
1piece
piece
Description
Zinc spray for treatment of unprotected surfaces and cutting edges. Can contents: 400 ml.
The zinc spray can be used in the temperature range - 10 °C to 40 °C.
Technical data
Technical data
| Contents | 400 ml |
|---|---|
| Combustible | yes |
| Lead-free | yes |
| Chromate-free | yes |
| Quick-drying | no |
| Paintable | no |
| ROHS-conformant | yes |
| Dimension | 400ml |
| Colour | zinc |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
ZSF
2362970
ZSF
Item no.
2362970


