Zinc repair paint
Type ZABF
Item no. 2362979
EAN 4012196699063



Item no. / Type
2362979 / ZABF
Smallest selling unit: 1 piece
1piece
piece
Description
Zinc repair paint for blank areas on the hot galvanised steel parts, to eliminate grinding and welding damage on the galvanisation and to adapt ungalvanised small parts on galvanised structures.
Resistant to normal weathering influences. Light shade, similar to zinc. Before paint application, the substrate must be carefully cleaned and roughened. Paint application with a brush.
Resistant to normal weathering influences. Light shade, similar to zinc. Before paint application, the substrate must be carefully cleaned and roughened. Paint application with a brush.
Technical data
Technical data
| Contents | 500 ml |
|---|---|
| Combustible | yes |
| Lead-free | yes |
| Chromate-free | yes |
| Quick-drying | no |
| Paintable | yes |
| Dimension | 500 ml |
| Colour | zinc |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
ZABF
2362979
ZABF
Item no.
2362979


